??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES IKN-S5-070-W-4-S
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES IKN-S5-070-W-4-S
VERF
Availability
Available
BC
Order code
BES02T0
TC
Artikelbezeichnung
BES IKN-S5-070-W-4-S
PX
Product view
43106_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
block style
W
Gewicht
0.625 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 110 x 110 x 43 mm, Style Housing = 110x110x43, Installation = non-flush, Range = 35...105 mm, Switching output = normally open (NO), Switching frequency = 25 Hz, Housing material = PE, Macrolon Polyester, Material sensing surface = Macrolon, Connection = Connector, 7/8"-16 UN2A, Operating voltage Ub = 20...260 VAC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.